??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
2910 thermal circulation valve
Bill of material
2910_thermal_circulation_valve_dn20
VARIANTNAME
DN20
WEIGHTKG
Weight (kg)
0.880
SPECIFICATIONNOTES
Specification Notes
Taper threaded to BS EN 10226-2
PRESSURERATINGCAT
Pressure Rating (Cat)
PN16
PRESSUREBAR
Pressure (BAR)
http://www.cranefs.com/files/productDataSheets/D2890-D2880_TCV_Datasheet_CFS.pdf
OPERATOR
Operator
Handwheel. When the set point is preset to 57°C the valve remains completely open up to a valve temperature of 52°C. Between 52°C and the set point of 57°C, the valve starts to close. When the set point temperature has been reached a minimum volume flow is continously flowing through the circulation system. If the storage temperature is further increased to temperatures greater than 70°C to effect disinfection the valve increases the flow
MAXTEMPERATUREDEGC
Max Temperature deg C
90 deg C
FLOW
Flow
Standard
FEMALEENDCONNECTION
Female End Connection
Pipe Thread EN 10226 Rc 3/4"
APPROVALS
Approvals
WRAS
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
DOCUMENTATIONLINKURL
DocumentationLink URL
http://www.cranefs.com/files/productDataSheets/D2890-D2880_TCV_Datasheet_CFS.pdf
BARCODE
Barcode
0.000
RIGHTLENGTH
Right Length
77.500 mm
CONNECTIONSIZERADIUS
Connection Size Radius
11.000 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
0.000
TEMPERATUREADJUSTINGCAP
Temperature Adjusting Cap
Nylon 6
STEM
Stem
(INT) Stainless Steel SS EN 10088-3 1.4305
SEATSTEMRETAINER
Seat Stem Retainer
(INT) BS EN 12164 CW602N
PROTECTIVECAPREMOVABLE
Protective Cap (Removable)
Polypropylene
PLUG
Plug
(INT) BS EN 12164 CW602N
ORINGSEALS
O_Ring Seals
(INT) EPDM Rubber WRAS Approved
HANDWHEEL
Handwheel
Nylon 6
BUSH
Bush
(INT) BS EN 12164 CW602N
BONNET
Bonnet
BS EN 12164 CW602N
BODYSEAT
Body Seat
(INT) DZR Brass BS EN 12164 CW602N & PTFE WRAS Approved
BODY
Body
Bronze BS EN 1982 CC49IK
CONNECTIONSIZE
Connection Size
22.000 mm
CMM
C mm
37.000 mm
BMM
B mm
80.000 mm
AMM
A mm
126.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
DN20
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=197&catID=36
PRODUCTMODEL
Product Model
D2880
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.cranefs.com/files/productDataSheets/D2890-D2880_TCV_Datasheet_CFS.pdf
PRODUCTDESCRIPTION
Product Description
Thermal Circulation Valve
MODEL
Model
D2880
MANUFACTURER
Manufacturer
Crane Fluid Systems
KEYNOTE
Keynote
S
DESCRIPTION
Description
Ideal for domestic hot water services to assist with protection against Legionella. Provides self-balancing, thermostatically controlled regulation of flow and disinfection. Thermal disinfection at temperatures above 70°C. Compact unit comprising isolation valve with thermometer access point. Incorporates a settable temperature sensing cartridge factory pre-set at a standard 57°C. Has an accuracy of +/- 2°C at set temperature
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions