??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2909846 - RIF-2-RSC-LV-120AC/4X21/EX
Bill of material
PHOENIX CONTACT 2909846
MANUID
Product number of the Manufacturer
2909846
DESCSHORT
Short Description
Relay Module
DESCLONG
Long Description
Pre-assembled relay module consisting of: relay base, function plug-in module, power contact relay, and retaining bracket, approval in accordance with ATEX/IECEx (Zone 2) and Ex Zone Class I, Div. 2, Screw connection, 4 changeover contacts, Varistor, Input voltage: 120 V AC
MANUTYPEDESC
Manufacturer Type Description
RIF-2-RSC-LV-120AC/4X21/EX
PREVIEW
Preview
BAG975
degree of protection
IP20
AAS574
Rated current [In] for the power loss specification
5 A
AAP798
Application standards
IEC 60947-5-1, EN/IEC 60079-0, EN/IEC 60079-7, EN/IEC 60079-15
BAB392
certificate/approval
ATEX, IECEx, UL, USA / Canada, Corrosive gas test
BAF016
width
27 mm
BAA020
height
89.29 mm
AAF040
net weight
0.117 kg
BAB577
depth
75 mm
BAD831
Design of electrical connection
Screw connection
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
AAB959
min. rated control voltage Us with AC 60 Hz
96 V
AAB958
min. rated control voltage Us with AC 50 Hz
96 V
AAC824
Nominal current
0.013 A
BAC050
Type of actuation
AC
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
0
AAP377
Number of changers
4
BAB714
Drive and function
monostable
AAB377
Type of switch contact
Simple contact
BAD132
Complete device with socket base
Yes
BAD551
Contacts, forced present
No
AAO663
GTIN
4055626395494
AAW338
Manufacturer product designation
Relay Module
AAU734
Manufacturer product description
Pre-assembled relay module consisting of: relay base, function plug-in module, power contact relay, and retaining bracket, approval in accordance with ATEX/IECEx (Zone 2) and Ex Zone Class I, Div. 2, Screw connection, 4 changeover contacts, Varistor, Input voltage: 120 V AC
AAO057
Product type
RIF-2-RSC-LV-120AC/4X21/EX
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626395494
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
72
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions