??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2908821 - REL-MR-12DC/21HC/EX
Bill of material
PHOENIX CONTACT 2908821
MANUID
Product number of the Manufacturer
2908821
DESCSHORT
Short Description
Single relay
DESCLONG
Long Description
Plug-in miniature power relay, RT III sealed with power contacts, 1 changeover contact, input voltage: 12 V DC, in connection with the corresponding PLC base approved in accordance with ATEX/IECEx (zone 2) and Ex zone class I, div. 2.
MANUTYPEDESC
Manufacturer Type Description
REL-MR-12DC/21HC/EX
PREVIEW
Preview
INTNO
International product number
4055626345154
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
4
BAG975
degree of protection
RT III
AAS574
Rated current [In] for the power loss specification
16 A
BAA303
Power loss, static, current-independent [Pls]
0.400 W
AAP798
Application standards
IEC 60664, EN 50178, EN 61810-1
AAS575
Power loss per pole, current-dependent [PlIp]
0.400 W
BAB392
certificate/approval
EAC
BAF016
width
12.7 mm
BAA020
height
29 mm
AAF040
net weight
0.0159 kg
BAB577
depth
15.7 mm
BAD831
Design of electrical connection
Plug-in connection
BAD391
LED display present
No
BAD470
detachable terminals present
No
AAB960
min. rated control voltage Us with DC
7.800 V
AAC824
Nominal current
0.033 A
BAC050
Type of actuation
DC
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
0
AAP377
Number of changers
1
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
AAB377
Type of switch contact
Simple contact
BAD132
Complete device with socket base
No
BAD551
Contacts, forced present
No
AAO663
GTIN
4055626345154
AAW338
Manufacturer product designation
Single relay
AAU734
Manufacturer product description
Plug-in miniature power relay, RT III sealed with power contacts, 1 changeover contact, input voltage: 12 V DC, in connection with the corresponding PLC base approved in accordance with ATEX/IECEx (zone 2) and Ex zone class I, div. 2.
AAO057
Product type
REL-MR-12DC/21HC/EX
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85364190
COO
Country of origin
AT
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions