??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2908283 - QUINT4-BUFFER/24DC/40
Bill of material
PHOENIX CONTACT 2908283
MANUID
Product number of the Manufacturer
2908283
DESCSHORT
Short Description
Buffer module
DESCLONG
Long Description
QUINT BUFFER – buffer module,
MANUTYPEDESC
Manufacturer Type Description
QUINT4-BUFFER/24DC/40
PREVIEW
Preview
INTNO
International product number
4055626309200
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAO663
GTIN
4055626309200
AAW338
Manufacturer product designation
Buffer module
AAU734
Manufacturer product description
QUINT buffer module with maintenance-free capacitor-based energy storage for DIN rail mounting, input: 24 V DC, output: 24 V DC/40 A, including mounted UTA 107 universal DIN rail adapter.
AAU731
Manufacturer product family
QUINT BUFFER
AAO057
Product type
QUINT4-BUFFER/24DC/40
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85322900
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions