??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903702 - REL-PR3- 24DC/3X21
Bill of material
PHOENIX CONTACT 2903702
MANUID
Product number of the Manufacturer
2903702
DESCSHORT
Short Description
Single relay
DESCLONG
Long Description
Plug-in high-power relay with power contacts, 3 changeover contacts, coil voltage: 24 V DC
MANUTYPEDESC
Manufacturer Type Description
REL-PR3- 24DC/3X21
PREVIEW
Preview
BAG975
degree of protection
RT I
AAS574
Rated current [In] for the power loss specification
16 A
BAA303
Power loss, static, current-independent [Pls]
1.340 W
AAP798
Application standards
IEC 60664, IEC 61810
AAS575
Power loss per pole, current-dependent [PlIp]
1.340 W
BAB392
certificate/approval
Corrosive gas test
BAF016
width
38.65 mm
BAA020
height
36.15 mm
AAF040
net weight
0.086 kg
BAB577
depth
45.5 mm
BAD831
Design of electrical connection
Plug-in connection
BAD391
LED display present
No
BAD470
detachable terminals present
No
AAB960
min. rated control voltage Us with DC
20.400 V
AAC824
Nominal current
0.056 A
BAC050
Type of actuation
DC
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
0
AAP377
Number of changers
3
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
AAB377
Type of switch contact
Simple contact
BAD132
Complete device with socket base
No
BAD551
Contacts, forced present
No
AAO663
GTIN
4046356759144
AAW338
Manufacturer product designation
Single relay
AAU734
Manufacturer product description
Plug-in high-power relay with power contacts, 3 changeover contacts, coil voltage: 24 V DC
AAO057
Product type
REL-PR3- 24DC/3X21
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356759144
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions