??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903693 - REL-OR3/LDP-24DC/3X21
Bill of material
PHOENIX CONTACT 2903693
MANUID
Product number of the Manufacturer
2903693
DESCSHORT
Short Description
Single relay
DESCLONG
Long Description
Plug-in octal relays with power contacts, 3 changeover contacts, test button, freewheeling diode, mechanical switching position indicator, polarity: A1+, A2-, input voltage: 24 V DC
MANUTYPEDESC
Manufacturer Type Description
REL-OR3/LDP-24DC/3X21
PREVIEW
Preview
INTNO
International product number
4046356759069
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
RT I
AAS574
Rated current [In] for the power loss specification
10 A
BAA303
Power loss, static, current-independent [Pls]
1.440 W
AAP798
Application standards
IEC 60664, IEC 61810
AAS575
Power loss per pole, current-dependent [PlIp]
1.440 W
BAB392
certificate/approval
EAC
BAF016
width
35.05 mm
BAA020
height
35.05 mm
AAF040
net weight
0.09029 kg
BAB577
depth
54.4 mm
BAD831
Design of electrical connection
Plug-in connection
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
AAB960
min. rated control voltage Us with DC
20.400 V
AAC824
Nominal current
0.060 A
BAC050
Type of actuation
DC
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
0
AAP377
Number of changers
3
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
poled
AAB377
Type of switch contact
Simple contact
BAD132
Complete device with socket base
No
BAD551
Contacts, forced present
No
AAO663
GTIN
4046356759069
AAW338
Manufacturer product designation
Single relay
AAU734
Manufacturer product description
Plug-in octal relays with power contacts, 3 changeover contacts, test button, freewheeling diode, mechanical switching position indicator, polarity: A1+, A2-, input voltage: 24 V DC
AAO057
Product type
REL-OR3/LDP-24DC/3X21
AAY811
URI of the product
http://www.phoenixcontact.com/product/2903693
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85364190
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions