??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903668 - REL-IR2/L-230AC/2X21
Bill of material
PHOENIX CONTACT 2903668
MANUID
Product number of the Manufacturer
2903668
DESCSHORT
Short Description
Single relay
DESCLONG
Long Description
Plug-in industrial relay with power contacts, 2 changeover contacts, test button, status LED, mechanical switching position indicator, input voltage: 230 V AC
MANUTYPEDESC
Manufacturer Type Description
REL-IR2/L-230AC/2X21
PREVIEW
Preview
INTNO
International product number
4046356758215
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
RT I
AAS574
Rated current [In] for the power loss specification
12 A
BAA303
Power loss, static, current-independent [Pls]
1.500 W
AAP798
Application standards
IECĀ 60664, IECĀ 61810
AAS575
Power loss per pole, current-dependent [PlIp]
1.500 W
BAB392
certificate/approval
EAC
BAF016
width
21.2 mm
BAA020
height
27.5 mm
AAF040
net weight
0.03329 kg
BAB577
depth
35.6 mm
BAD831
Design of electrical connection
Plug-in connection
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
AAB959
min. rated control voltage Us with AC 60 Hz
179.400 V
AAB958
min. rated control voltage Us with AC 50 Hz
179.400 V
AAC824
Nominal current
0.0065 A
BAC050
Type of actuation
AC
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
0
AAP377
Number of changers
2
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
AAB377
Type of switch contact
Simple contact
BAD132
Complete device with socket base
No
BAD551
Contacts, forced present
No
AAO663
GTIN
4046356758215
AAW338
Manufacturer product designation
Single relay
AAU734
Manufacturer product description
Plug-in industrial relay with power contacts, 2 changeover contacts, test button, status LED, mechanical switching position indicator, input voltage: 230 V AC
AAO057
Product type
REL-IR2/L-230AC/2X21
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85364900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions