??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903278 - RIF-4-RPT-LDP-24DC/3X21
Bill of material
PHOENIX CONTACT 2903278
MANUID
Product number of the Manufacturer
2903278
DESCSHORT
Short Description
Relay Module
DESCLONG
Long Description
Preassembled relay module with Push-in connection, consisting of: relay base, power contact relay, and retaining bracket. Contact switching type: 3 changeover contacts. Input voltage: 24 V DC
MANUTYPEDESC
Manufacturer Type Description
RIF-4-RPT-LDP-24DC/3X21
PREVIEW
Preview
INTNO
International product number
4046356731652
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
AAS574
Rated current [In] for the power loss specification
10 A
BAA303
Power loss, static, current-independent [Pls]
1.340 W
AAP798
Application standards
IECĀ 60947-5-1
AAS575
Power loss per pole, current-dependent [PlIp]
1.340 W
BAB392
certificate/approval
EAC
BAF016
width
43.4 mm
BAA020
height
111.728769 mm
AAF040
net weight
0.211 kg
BAB577
depth
90.0 mm
BAD831
Design of electrical connection
Push-in connection
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
AAB960
min. rated control voltage Us with DC
20.400 V
AAC824
Nominal current
0.056 A
BAC050
Type of actuation
DC
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
0
AAP377
Number of changers
3
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
poled
AAB377
Type of switch contact
Simple contact
BAD132
Complete device with socket base
Yes
BAD551
Contacts, forced present
No
AAO663
GTIN
4046356731652
AAW338
Manufacturer product designation
Relay Module
AAU734
Manufacturer product description
Preassembled relay module with Push-in connection, consisting of: relay base, power contact relay, and retaining bracket. Contact switching type: 3 changeover contacts. Input voltage: 24 V DC
AAO057
Product type
RIF-4-RPT-LDP-24DC/3X21
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85364110
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions