??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2900328 - PLC-RPT- 24UC/ 1/S/H
Bill of material
PHOENIX CONTACT 2900328
MANUID
Product number of the Manufacturer
2900328
DESCSHORT
Short Description
Switch
DESCLONG
Long Description
PLC-INTERFACE with switch (operation by hand) and integrated power contact relay for the "Manual, Zero and Automatic" functions, with push-in connection, for mounting on DIN rail NS 35/7.5, one N/O contact, input voltage 24 V AC/DC
MANUTYPEDESC
Manufacturer Type Description
PLC-RPT- 24UC/ 1/S/H
PREVIEW
Preview
INTNO
International product number
4046356507554
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
AAS574
Rated current [In] for the power loss specification
6 A
BAA303
Power loss, static, current-independent [Pls]
0.260 W
AAP798
Application standards
IEC 60664, EN 50178
AAS575
Power loss per pole, current-dependent [PlIp]
0.260 W
BAB392
certificate/approval
EAC
BAF016
width
6.2 mm
BAA020
height
80 mm
AAF040
net weight
0.030 kg
BAB577
depth
90.00000 mm
BAD831
Design of electrical connection
Push-in connection
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
AAB959
min. rated control voltage Us with AC 60 Hz
19.400 V
AAB958
min. rated control voltage Us with AC 50 Hz
19.400 V
AAB960
min. rated control voltage Us with DC
19.400 V
AAC824
Nominal current
0.011 A
BAC050
Type of actuation
AC/DC
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
1
AAP377
Number of changers
0
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
poled
AAB377
Type of switch contact
Simple contact
BAD132
Complete device with socket base
No
BAD551
Contacts, forced present
No
AAO663
GTIN
4046356507554
AAW338
Manufacturer product designation
Switch
AAU734
Manufacturer product description
PLC-INTERFACE with switch (operation by hand) and integrated power contact relay for the "Manual, Zero and Automatic" functions, with push-in connection, for mounting on DIN rail NS 35/7.5, one N/O contact, input voltage 24 V AC/DC
AAO057
Product type
PLC-RPT- 24UC/ 1/S/H
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions