??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2900314 - PLC-RPT-120UC/ 1AU/SEN
Bill of material
PHOENIX CONTACT 2900314
MANUID
Product number of the Manufacturer
2900314
DESCSHORT
Short Description
Relay Module
DESCLONG
Long Description
PLC-INTERFACE for input functions, consisting of PLC-BPT.../SEN basic terminal block with push-in connection and plug-in miniature relay with multi-layer gold contact, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input voltage 120 V AC/110 V DC
MANUTYPEDESC
Manufacturer Type Description
PLC-RPT-120UC/ 1AU/SEN
PREVIEW
Preview
INTNO
International product number
4046356510028
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
AAS574
Rated current [In] for the power loss specification
0.050 A
BAA303
Power loss, static, current-independent [Pls]
0.420 W
AAP798
Application standards
IEC 60664, IEC 60664A, DIN VDE 0110, DIN EN 50178/VDE 0160 (in relevant parts), DIN EN 50178/VDE 0160, IEC 60255/DIN VDE 0435 (in relevant parts)
AAS575
Power loss per pole, current-dependent [PlIp]
0.420 W
BAB392
certificate/approval
EAC
BAF016
width
6.15 mm
BAA020
height
80 mm
AAF040
net weight
0.03357 kg
BAB577
depth
94.0 mm
BAD831
Design of electrical connection
Push-in connection
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
AAB959
min. rated control voltage Us with AC 60 Hz
93.600 V
AAB958
min. rated control voltage Us with AC 50 Hz
93.600 V
AAB960
min. rated control voltage Us with DC
85.800 V
AAC824
Nominal current
0.0035 A
BAC050
Type of actuation
AC
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
1
AAP377
Number of changers
0
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
poled
AAB377
Type of switch contact
Simple contact
BAD132
Complete device with socket base
Yes
BAD551
Contacts, forced present
No
AAO663
GTIN
4046356510028
AAW338
Manufacturer product designation
Relay Module
AAU734
Manufacturer product description
PLC-INTERFACE for input functions, consisting of PLC-BPT.../SEN basic terminal block with push-in connection and plug-in miniature relay with multi-layer gold contact, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input voltage 120 V AC/110 V DC
AAO057
Product type
PLC-RPT-120UC/ 1AU/SEN
AAY811
URI of the product
http://www.phoenixcontact.com/product/2900314
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions