??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2822451 - ST-REL7-KG230/21-21
Bill of material
PHOENIX CONTACT 2822451
MANUID
Product number of the Manufacturer
2822451
DESCSHORT
Short Description
Relay connectors
DESCLONG
Long Description
Relay connector, equipped with miniature switching relay, contacts (AgNi): medium to large loads, 2 changeover contacts, input voltage 230 V AC/DC, with LED display, pluggable into basic terminal blocks
MANUTYPEDESC
Manufacturer Type Description
ST-REL7-KG230/21-21
PREVIEW
Preview
INTNO
International product number
4017918077297
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
77
AAS574
Rated current [In] for the power loss specification
5 A
BAA303
Power loss, static, current-independent [Pls]
0.920 W
AAP798
Application standards
DIN VDE 0110b, Gr. C for 250 V DC, IEC 60255/DIN VDE 0435 (in relevant parts), DIN EN 50178/VDE 0160 (in relevant parts), EN 60730/DIN VDE 0631, DIN VDE 0160 (in relevant parts)
AAS575
Power loss per pole, current-dependent [PlIp]
0.920 W
BAF016
width
44.4 mm
BAA020
height
33.2 mm
AAF040
net weight
0.062 kg
BAB577
depth
66.5 mm
BAD391
LED display present
Yes
BAD470
detachable terminals present
Yes
AAB959
min. rated control voltage Us with AC 60 Hz
207 V
AAB958
min. rated control voltage Us with AC 50 Hz
207 V
AAB960
min. rated control voltage Us with DC
207 V
AAC824
Nominal current
0.004 A
BAC050
Type of actuation
AC/DC
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
0
AAP377
Number of changers
2
BAB714
Drive and function
monostable
AAB377
Type of switch contact
Simple contact
BAD132
Complete device with socket base
No
BAD551
Contacts, forced present
No
AAO663
GTIN
4017918077297
AAW338
Manufacturer product designation
Relay connectors
AAU734
Manufacturer product description
Relay connector, equipped with miniature switching relay, contacts (AgNi): medium to large loads, 2 changeover contacts, input voltage 230 V AC/DC, with LED display, pluggable into basic terminal blocks
AAO057
Product type
ST-REL7-KG230/21-21
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions