??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Hakron
Description
28 metaal SF TSS
Bill of material
28_metaal_sf_tss_hakron_trap_bordesverbinding_tss_101_g_speciaal
VARIANTNAME
BRANDURL
Brand url
http://www.hakron.eu
DESIGNCOUNTRY
Design country
Netherlands
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Netherlands
MANUFACTURERNAME
Manufacturer name
Hakron
NOMINALHEIGHT
Nominal height
60.000 mm
NOMINALWIDTH
Nominal width
95.000 mm
PRODUCTSKU
Product SKU
TSS
REGIONAFRICA
Region Africa
None
REGIONANTARCTICA
Region Antarctica
None
REGIONASIA
Region Asia
None
REGIONEUROPE
Region Europe
BE, DE, GB, LU, NL
REGIONMIDDLEEAST
Region Middle East
None
REGIONNORTHAMERICA
Region North America
None
REGIONOCEANIA
Region Oceania
None
REGIONSOUTHAMERICA
Region South America
None
WEIGHTNETKG
Weight Net (Kg)
4.3
UITGESCHOVENYN
uitgeschoven_Y/N
1.000
UNICLASS14CODE
Uniclass 1.4 Code
L333
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Reinforcement
UNICLASS20CODE
Uniclass 2.0 Code
PR-97-72
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Reinforcement
ARTIKELNUMMER
Artikelnummer
T751110040
LEVERANCIER
Leverancier
Hakron
MEERINFORMATIE
Meer informatie
http://www.hakron.nl/hakronnl/beton/index.php?main=producten&hmenu=88&lvl=9&refRecID2=5637147599&refRecID3=5637153601&refRecID4=5637161565&l2=Technische%20systemen&l3=Technische%20verankeringen&l4=TSS%20trap-%20/bordesverbinding
DEFAULTELEVATION
Default Elevation
0.000 mm
MATERIALMAIN
Material main
Steel
STAAFROND12VISIBLE
staaf_rond12_visible
STAAFROND30ZICHTBAAR
staaf_rond30_zichtbaar
STAAFRONDYN
staaf_rond_Y/N
mm
VLOERBREEDTE
Vloer_breedte
700.000 mm
VLOERDIKTE
Vloer_dikte
200.000 mm
KOKERBINNENAFMETINGHORBUITEN
koker_binnen_afmeting_hor_buiten
mm
KOKERBINNENAFMETINGVERTBUITEN
koker_binnen_afmeting_vert_buiten
mm
KOKERBINNENDIKTE
koker_binnen_dikte
mm
KOKERBINNENLENGTEL1
koker_binnen_lengte_L1
mm
KOKERBINNENLENGTEUITSTEKENDDEEL
koker_binnen_lengte_uitstekend_deel
110.000 mm
KOKERBINNENLENGTEUITSTEKENDDEELWEL
koker_binnen_lengte_uitstekend_deel_wel
110.000 mm
KOKERBINNENRADIUSBUITEN
koker_binnen_radius_buiten
mm
KOKERBUITENAFMETINGHORBUITEN
koker_buiten_afmeting_hor_buiten
mm
KOKERBUITENAFMETINGVERTBUITEN
koker_buiten_afmeting_vert_buiten
mm
KOKERBUITENDIKTE
koker_buiten_dikte
4.000 mm
KOKERBUITENLENGTELEXCLKOPPLAAT
koker_buiten_lengte_L_excl_kopplaat
mm
KOKERBUITENRADIUSBUITEN
koker_buiten_radius_buiten
mm
KOPPLAATDIKTE
kopplaat_dikte
5.000 mm
STAAFLENGTEL4
staaf_lengte_L4
mm
ASSEMBLYCODE
Assembly Code
2B(28.21.41)
DATUM
Datum
21-04-2017
DESCRIPTION
Description
INSTORTVOORZIENING
Instortvoorziening
1.000
MANUFACTURER
Manufacturer
Hakron
MODEL
Model
LOD400
PRODUCTGUID
Product Guid
d5930889-ac79-4004-a57c-f2538e7e0060
PRODUCTURL
Product url
http://www.hakron.eu/bim.php?searchtxt=TSS
TEKENAAR
Tekenaar
hnsbo
TYPECOMMENTS
Type Comments
URL
www.hakron.eu/
KOKERBINNENLENGTEBINNENDEELBER
koker_binnen_lengte_binnen_deel_ber
mm
KOKERBUITENAFMETINGVERTBUITENHALFBER
koker_buiten_afmeting_vert_buiten_half_ber
mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions