??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 61
HELP_VARIABLE
Company
Hakron
Description
28 metaal SF boutanker
Bill of material
28_metaal_sf_boutanker_hakron_boutanker_8_8_m20x270_rvs_316ti
VARIANTNAME
BRANDURL
Brand url
http://www.hakron.eu
DESIGNCOUNTRY
Design country
Netherlands
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Netherlands
MANUFACTURERNAME
Manufacturer name
Hakron
NOMINALHEIGHT
Nominal height
36.000 mm
NOMINALWIDTH
Nominal width
16.000 mm
PRODUCTSKU
Product SKU
boutankers_8_8
PRODUCTFAMILY
Product family
boutankers
PRODUCTGROUP
Product group
boutankers
REGIONAFRICA
Region Africa
None
REGIONANTARCTICA
Region Antarctica
None
REGIONASIA
Region Asia
None
REGIONEUROPE
Region Europe
GB, NL
REGIONMIDDLEEAST
Region Middle East
None
REGIONNORTHAMERICA
Region North America
None
REGIONOCEANIA
Region Oceania
None
REGIONSOUTHAMERICA
Region South America
None
WEIGHTNETKG
Weight Net (Kg)
0.08
UNICLASS14CODE
Uniclass 1.4 Code
JE3
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Reinforcement
UNICLASS20CODE
Uniclass 2.0 Code
PR-97-72
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Reinforcement
ARTIKELNUMMER
Artikelnummer
LEVERANCIER
Leverancier
Hakron
MEERINFORMATIE
Meer informatie
http://www.hakron.nl/hakronnl/beton/index.php?main=producten&hmenu=88&lvl=9&refRecID2=5637153120&refRecID3=5637162992&refRecID4=5637186830&l2=Instort-%20en%20hijsvoorzieningen&l3=Boutankers&l4=Boutanker%208.8
DEFAULTELEVATION
Default Elevation
0.000 mm
MATERIALMAIN
Material main
Steel
VERDIEPTAANBRENGEN
verdiept_aanbrengen
0.000
DNOM
Dnom
mm
L
mm
B
b
mm
BOUTKOPDIKTE
boutkopdikte
mm
HALVEDNOM
halve_Dnom
mm
HALVEB
halve_b
mm
HALVEKOPBREEDTE
halve_kopbreedte
mm
I
i
mm
L1
l
mm
ASSEMBLYCODE
Assembly Code
2B(28.21.21)
DATUM
Datum
14-02-2017
DESCRIPTION
Description
Hakron Boutanker
INSTORTVOORZIENING
Instortvoorziening
1.000
MANUFACTURER
Manufacturer
Hakron
MODEL
Model
LOD400
PRODUCTGUID
Product Guid
95bcabc9-237b-43d0-a9c8-39469c0ccd46
PRODUCTURL
Product url
http://www.hakron.eu/bim.php?searchtxt= Boutankers
TEKENAAR
Tekenaar
hnsbo
URL
www.hakron.eu/
VERSION
Version
WAARDEX
Waarde_x
x
AFSCHUININGKOP
afschuining_kop
mm
HALVEKOPBREEDTEMAX
halve_kopbreedte_max
mm
ROZETAANWEZIG
rozet_aanwezig
0.000 mm
ROZETRADIUSGROOT
rozet_radius_groot
25.000 mm
ROZETRADIUSKLEIN
rozet_radius_klein
20.000 mm
XACHTER
x_achter
120.000 mm
XLINKS
x_links
120.000 mm
XRECHTS
x_rechts
120.000 mm
XVOOR
x_voor
120.000 mm
YONDER
y_onder
250.000 mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions