??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
28 cwp bronze gate valve
Bill of material
28_cwp_bronze_gate_valve_1_2_
VARIANTNAME
1/2"
WEIGHTKG
Weight (kg)
0.390
TEMPERATUREDEGC
Temperature deg C
-20 to 90 °C
SPECIFICATIONNOTES
Specification Notes
Robust and high quality bronze body with integral seating surfaces. Lever operated for ease of use. Fitted with asbestos-free gland packing as standard. Screwed BSP.
PRESSURERATINGCAT
Pressure Rating (Cat)
PN16
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_28_Gate_Valve_Hattersley_0813_v3(1).pdf
OPERATOR
Operator
Lever
ENDCONNECTION
End Connection
N/A
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
DOCUMENTATIONLINKURL
DocumentationLink URL
http://www.hattersley.com/documents/Fig_28_Gate_Valve_Hattersley_0813_v3(1).pdf
BARCODE
Barcode
0.000
ENDNUTTHICKNESS
_End Nut Thickness
9.500 mm
ENDNUTDIAMETER
_End Nut Diameter
26.600 mm
TOPOFSTEM
_Top of Stem
18.120 mm
STEMLOWERCIRCLERADIUS
Stem Lower Circle Radius
13.154 mm
STEMLOOPWIDTH
Stem Loop Width
12.500 mm
STEMLOOPDEPTH
Stem Loop Depth
26.307 mm
STEMLOOPLENGTH
Stem Loop Length
24.300 mm
STEMCORNERRADIUS
Stem Corner Radius
6.075 mm
PACKINGNUTHEIGHT
Packing Nut Height
7.880 mm
PACKINGNUTDIAMETER
Packing Nut Diameter
19.700 mm
LEVERCONNECTOROFFSET
Lever Connector Offset
17.538 mm
LEVERCONNECTORDEPTH
Lever Connector Depth
8.769 mm
HANDLETURNCALC
Handle Turn Calc
114.642 mm
ENDNUTRADIUS
End Nut Radius
13.300 mm
ENDNUTLARGERADIUS
End Nut Large Radius
15.358 mm
CONNECTIONSIZERADIUS
Connection Size Radius
7.500 mm
BONNETUPPERDEPTH
Bonnet Upper Depth
4.000 mm
BONNETUPPERRADIUS
Bonnet Upper Radius
17.850 mm
BONNETLOWERDEPTH
_Bonnet Lower Depth
10.000 mm
BONNETLOWERRADIUS
_Bonnet Lower Radius
17.000 mm
BODYWIDTH
Body Width
27.000 mm
BODYRADIUS
Body Radius
12.236 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
0.000
WEDGE
Wedge
Brass
WASHER
Washer
Brass
PLUG
Plug
Brass
ORING
O_Ring
NBR
LEVER
Lever
Brass
GASKET
Gasket
Fibre
BODY
Body
Bronze
HANDLETURNZONE
Handle Turn Zone
0.000
LMM
L mm
46.000 mm
HMM
H mm
40.000 mm
DMM
D mm
130.000 mm
CONNECTIONSIZE
Connection Size
15.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
1/2"
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=6&catID=2
PRODUCTMODEL
Product Model
28
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_28_Gate_Valve_Hattersley_0813_v3(1).pdf
PRODUCTDESCRIPTION
Product Description
CWP Bronze Gate Valve - Lever Operated
MODEL
Model
28
MANUFACTURER
Manufacturer
Hattersley Ltd
KEYNOTE
Keynote
S
DESCRIPTION
Description
Hattersley gate valves offer the ultimate in dependable service wherever minimum pressure drop is important.They serve as efficient stop valves with fluid flow in either direction. The straight through design offers little resistance to flow and reduces pressure drop to a minimum. A gate-like disc - actuated by a stem screw and handwheel - moves up and down at right angles to the path of flow, and seats against two seat faces to shut off the flow. Gate valves are not recommended for throttling since the control characteristic is not appropriate and subsequent damage due to erosion may prevent the valve providing an effective shut off.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions