??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ConTech Lighting
Description
27W Optica CTL802927LH
Bill of material
27W Optica CTL802927LH
ORDERNO
27W Optica CTL802927LH
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
BEAM_DISTRIBUTION
beam distribution
C_HORIZ
c horiz
90
C_VERT
c vert
0
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CASING
casing
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
LED Track Fixture
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
FREQUENCY
frequency
60
HORIZONTAL_ADJUSTMENT
horizontal adjustment
0
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LENS
lens
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
ConTech Lighting
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
CTL802927L
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.21
OMNICLASS_TITLE
omniclass title
Spots and Tracklight Specialties
PART_TYPE
part type
0
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
CTL802927LS3_0.IES
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.con-techlighting.com/sites/default/files/CTL802927L_0.pdf
PRODUCT_NAME
product name
CTL802927L
PRODUCT_PAGE_URL
product page url
http://www.con-techlighting.com/product/ctl802927l
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.con-techlighting.com/
VERSION
version
2012
VERTICAL_ADJUSTMENT
vertical adjustment
90
VOLTAGE
voltage
120
WATTAGE_COMMENTS
wattage comments
NAME
name
27W Optica CTL802927LH
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions