??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2757322 - UEGM-REL-120/230AC/21 AU SO35
Bill of material
PHOENIX CONTACT 2757322
MANUID
Product number of the Manufacturer
2757322
DESCSHORT
Short Description
Auxiliary contactor
DESCLONG
Long Description
Auxiliary contactor, relay
MANUTYPEDESC
Manufacturer Type Description
UEGM-REL-120/230AC/21 AU SO35
INTNO
International product number
4017918241261
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
77
AAF040
net weight
0.087 kg
BAD391
LED display present
No
BAD470
detachable terminals present
No
AAB959
min. rated control voltage Us with AC 60 Hz
93 V
AAB958
min. rated control voltage Us with AC 50 Hz
93 V
BAC050
Type of actuation
AC
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
0
AAP377
Number of changers
0
BAD132
Complete device with socket base
No
AAO663
GTIN
4017918241261
AAW338
Manufacturer product designation
Auxiliary contactor
AAU734
Manufacturer product description
Auxiliary contactor, relay
AAO057
Product type
UEGM-REL-120/230AC/21 AU SO35
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85364900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
No preview available.

Embedded user actions