??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Allectra
Description
273-CSO-13-10
Bill of material
273-CSO-13-10
ORDERNO
273-CSO-13-10
BODY_MATERIAL
body material
Steatite (MgO)
MAX_V_IN_VACUUM
max v in vacuum
10kV
OUTSIDE_DIAMETER
outside diameter
10mm
OVERALL_LENGTH
overall length
12.7mm
SIZE_OR_DN
size or dn
12.7mm long
TEMPERATURE_RANGE
temperature range
-200°C to 450°C
VACUUM_LEAK_RATE
vacuum leak rate
UHV 5x10-10 mbar ls
VOLTAGE_RATING
voltage rating
Air 2.5kV
NAME
name
273-CSO-13-10
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions