??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Allectra
Description
265_015NI5K
Bill of material
265_015NI5K
ORDERNO
265_015NI5K
BODY_MATERIAL
body material
Stainless Steel 304(L)
COMPLIANCE
compliance
Power glove type
CONDUCTOR_MATERIAL
conductor material
Nickel
MAX_CURRENT
max current
15A
PIN_GENDER
pin gender
male
SIZE_OR_DN
size or dn
Weld
TEMPERATURE_RANGE
temperature range
-100°C to 450°C
VACUUM_LEAK_RATE
vacuum leak rate
UHV 5x10-10 mbar ls
VACUUM_SEAL
vacuum seal
ceramic
VOLTAGE_RATING
voltage rating
5kV
NAME
name
265_015NI5K
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions