??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Harken
Description
26 mm Trysail Switch
Bill of material
26 mm Trysail Switch Battcar
ORDERNO
26 mm Trysail Switch Battcar
MAXIMUM_WORKING_LOAD__KG_
maximum working load (kg)
454 kg
MAXIMUM_WORKING_LOAD__LB_
maximum working load (lb)
1001 lb
USE_WITH_TRACKRAIL
use with trackrail
HC7466, HC8879
NAME
name
26 mm Trysail Switch Battcar
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions