??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Carrier
Description
25HBC518-561 16 SEER Heat Pump Units Family
Bill of material
25HBC518-561 16 SEER Heat Pump Units Family
ORDERNO
25HBC518-561 16 SEER Heat Pump Units Family
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
3068
ASSEMBLY_CODE
assembly code
D3030200
BASE_HEIGHT
base height
1.875
BASE_RADIUS
base radius
11.59375
BODY_MATERIAL
body material
BODY_RADIUS_1
body radius 1
0.39453125
BODY_RADIUS_2
body radius 2
0.26328125
CATEGORY
category
CHAMFER_LENGTH
chamfer length
9.125
CLASSIFICATION
classification
0
CLEARANCE_BACK
clearance back
12
CLEARANCE_FRONT
clearance front
12
CLEARANCE_LEFT
clearance left
12
CLEARANCE_MATERIAL
clearance material
CLEARANCE_RIGHT
clearance right
12
CLEARANCE_ZONES
clearance zones
0
CONNECTOR_MATERIAL
connector material
COOLING_CAPACITY
cooling capacity
18000
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
COMFORT Series Heat Pump with Puron Refrigerant 1.5 to 5 Tons
DESIGN_OPTION
design option
-1
DX_GAS_RADIUS
dx gas radius
0.3125
DX_GAS_X_OFFSET
dx gas x offset
2.8125
DX_GAS_Y_OFFSET
dx gas y offset
0.5
DX_GAS_Z_OFFSET
dx gas z offset
3.75
DX_LIQUID_RADIUS
dx liquid radius
0.1875
DX_LIQUID_X_OFFSET
dx liquid x offset
1.125
DX_LIQUID_Y_OFFSET
dx liquid y offset
3.8125
DX_LIQUID_Z_OFFSET
dx liquid z offset
3.5
FAMILY_NAME
family name
GRILLE_HEIGHT
grille height
2.5
GRILLE_MATERIAL
grille material
GRILLE_RADIUS
grille radius
14.09375
HEATING_CAPACITY
heating capacity
17800
HEIGHT
height
28.6875
HOST
host
0
KEYNOTE
keynote
LENGTH
length
31.1875
LENGTH_10
length 10
0
LENGTH_11
length 11
0
LENGTH_12
length 12
1.56597222222222
LENGTH_13
length 13
6.26388888888889
LENGTH_14
length 14
7.82986111111111
LENGTH_15
length 15
9.39583333333333
LENGTH_16
length 16
10.9618055555556
LENGTH_17
length 17
12.5277777777778
LENGTH_18
length 18
14.59375
LENGTH_19
length 19
0.51953125
LENGTH_2
length 2
5.75
LENGTH_20
length 20
0.38828125
LENGTH_21
length 21
1
LENGTH_3
length 3
0.046875
LENGTH_4
length 4
5.65625
LENGTH_5
length 5
0.09375
LENGTH_6
length 6
1.75042726891359
LENGTH_7
length 7
4.69791666666667
LENGTH_8
length 8
0
LENGTH_9
length 9
0
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Carrier Corporation
MASSUNIT
massunit
1
MINIMUM_CIRCUIT_AMPS
minimum circuit amps
11.8
MODEL
model
25HBC518A0030061
NUMBER_OF_POLES
number of poles
2
OMNICLASS_NUMBER
omniclass number
23.75.10.21.14
OMNICLASS_TITLE
omniclass title
Rooftop Heat Pumps
OPERATING_WEIGHT
operating weight
169
PART_TYPE
part type
0
POWER_FACTOR
power factor
0.8
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
207
TYPE_COMMENTS
type comments
208 v - 1.5 ton
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.carrier.com
VOLTAGE
voltage
208
WIDTH
width
31.1875
WORK_PLANE_BASED
work plane-based
0
NAME
name
25HBC518-561 16 SEER Heat Pump Units Family
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions