??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
2581 Leader Line Wye
Bill of material
2581 Leader Line Wye
ORDERNO
2581 Leader Line Wye
INLET
inlet
2 12'' F
LENGTH
length
5 12'' (140 mm )
MATERIAL
material
Pyrolite
OUTLET
outlet
(2) 1 12'' M
STYLE
style
2581
TYPE
type
WyesSiamese
WEIGHT
weight
3 lbs (1.4 kg)
WIDTH
width
7'' (178 mm)
NAME
name
2581 Leader Line Wye
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions