??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
249 brass double check valve
Bill of material
249_brass_double_check_valve_249_15mm
VARIANTNAME
249_15mm
WEIGHTKG
Weight (kg)
0.116
TEMPERATUREDEGC
Temperature deg C
-10 to 85 deg C
SPECIFICATIONNOTES
Specification Notes
Double check. Bronze body. Stainless steel spring. Suitable for mounting horizontally or vertically (flow upwards). Resilient seat.
PRESSURERATINGCAT
Pressure Rating (Cat)
PN16
PRESSUREBAR
Pressure (BAR)
N/A
ENDCONNECTION
End Connection
Compression
APPROVALS
Approvals
WRAS
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
ENDNUTDIAMETER
_End Nut Diameter
26.400 mm
UPPERREVOLVERADIUS
Upper Revolve Radius
4.160 mm
ENDNUTTHICKNESS
_End Nut Thickness
10.400 mm
CONNECTIONSIZERADIUS
Connection Size Radius
7.500 mm
CENTRESQUAREHEIGHT
Centre Square Height
18.700 mm
CENTRESQUAREDEPTH
Centre Square Depth
22.000 mm
CENTREHEXTHICKNESS
Centre Hex Thickness
8.320 mm
BODYWIDTH
Body Width
57.700 mm
BODYOUTERRADIUS
Body Outer Radius
13.200 mm
BODYINNERRADIUS
Body Inner Radius
11.000 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
0.000
BODY
Body
DZR Brass BS EN 12165 CW602N
CENTRESQUAREVISIBILITY
Centre Square Visibility
0.000
CENTREHEXVISIBILITY
Centre Hex Visibility
1.000
EMM
E mm
24.500 mm
DMM
D mm
78.500 mm
CONNECTIONSIZE
Connection Size
15.000 mm
CMM
C mm
15.200 mm
BMM
B mm
9.500 mm
AMM
A mm
61.400 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
15mm
PRODUCTPAGEURL
Product Page URL
N/A
PRODUCTMODEL
Product Model
249
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
N/A
PRODUCTDESCRIPTION
Product Description
Brass Double Check Valve
MODEL
Model
249
MANUFACTURER
Manufacturer
Hattersley Ltd
KEYNOTE
Keynote
S
DESCRIPTION
Description
Robust and high quality bronze body. Suitable for mounting vertical only. Resilient seat.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions