??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Empresa
Weidmüller
Descripción
2489840000 - UR20-1COM-CANOPEN
Lista de materiales
Weidmueller 2489840000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2489840000
MANUTYPEDESC
Manufacturer Type Description
UR20-1COM-CANOPEN
DESCSHORT
Description short
Módulo de comunicación (E/S)
DESCLONG
Description long
Módulo de E/S para la conexión y utilización de tecnologías de comunicación establecida.
GTIN
4050118499827
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAM271
wall mounting/direct mounting possible
No
BAD304
Bearing track assembly possible
Yes
BAD347
Field bus connection possible via separate bus couplers
Yes
BAD669
System components present
No
BAG975
degree of protection
IP20
AAF040
Mass
0.089 kg
BAB577
depth
77.425 mm
BAA020
height
127.885 mm
BAF016
width
18.500 mm
AAD931
customs tariff number (TARIC)
-
URL
URL
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions