??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2426300000 - UR67-MP-78-16DI-12-60M
Bill of material
Weidmueller 2426300000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2426300000
MANUTYPEDESC
Manufacturer Type Description
UR67-MP-78-16DI-12-60M
DESCSHORT
Short Description
I/O module
DESCLONG
Long Description
Module for signal processing.
GTIN
4050118434439
MANUNAME
Manufacturer Name
Weidmueller Group
AAO494
Number of HW interfaces Industrial Ethernet
0
AAO495
Number of HW interfaces parallel
0
AAO496
Number of HW interfaces PROFINET
0
AAO503
Number of HW interfaces serial TTY
0
AAO505
Number of HW interfaces Wireless
0
BAD293
Front installation possible
No
BAD296
Rack-assembly possible
No
BAD403
Optical interface present
No
BAG975
degree of protection
IP67
AAF040
Mass
0.520 kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions