??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Allectra
Description
241-MHV
Bill of material
241-MHV
ORDERNO
241-MHV
BODY_MATERIAL
body material
CeramicStainless Steel
COMPLIANCE
compliance
MHV
CONDUCTOR_MATERIAL
conductor material
Stainless steel 304
MAX_CURRENT
max current
3 Amps
NUMBER_OF_PINS
number of pins
1
SIZE_OR_DN
size or dn
Weld
TEMPERATURE_RANGE
temperature range
-200°C to 450°C (Air side Connector -65oC to 165oC)
VACUUM_LEAK_RATE
vacuum leak rate
UHV 5x10-10 mbar ls
VACUUM_SEAL
vacuum seal
Ceramic
VOLTAGE_RATING
voltage rating
5 kV DC
NAME
name
241-MHV
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions