??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Anaheim Automation
Description
23A104A
Bill of material
23A104A
ORDERNO
23A104A
CECERTIFIED
cecertified
No
MAXIMUMFORCE_LBS_
maximumforce(lbs)
0.25
MOTORLENGTH_IN_
motorlength(in)
2.00
ROHSCOMPLIANT
rohscompliant
$292.00
SCREWDIAMETER_IN_
screwdiameter(in)
1.35
STANDARDSCREWLENGTH_IN_
standardscrewlength(in)
6
STARTINGAT_USD_
startingat(usd)
TRAVELFULLSTEP_MM__MIN
travelfullstep(mm) min
0.00025
WEIGHT_LBS_
weight(lbs)
No
NAME
name
23A104A
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions