??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2320539 - QUINT4-CAP/24DC/5/4KJ
Bill of material
PHOENIX CONTACT 2320539
MANUID
Product number of the Manufacturer
2320539
DESCSHORT
Short Description
Capacity module
DESCLONG
Long Description
QUINT capacity module, with maintenance-free energy storage based on double-layer capacitor, DIN rail mounting, input: 24 V DC, output: 24 V DC / 5 A / 4 kJ incl. mounted UTA 107 universal DIN rail adapter. The “POWER MANAGEMENT SUITE” software (Item No. 1252232) available in the download area can be used for configuration.
MANUTYPEDESC
Manufacturer Type Description
QUINT4-CAP/24DC/5/4KJ
PREVIEW
Preview
AAO663
GTIN
4055626246918
AAW338
Manufacturer product designation
Capacity module
AAU734
Manufacturer product description
QUINT capacity module, with maintenance-free energy storage based on double-layer capacitor, DIN rail mounting, input: 24 V DC, output: 24 V DC / 5 A / 4 kJ incl. mounted UTA 107 universal DIN rail adapter. The “POWER MANAGEMENT SUITE” software (Item No. 1252232) available in the download area can be used for configuration.
AAU731
Manufacturer product family
QUINT capacity module
AAO057
Product type
QUINT4-CAP/24DC/5/4KJ
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626246918
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85322900
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions