??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2320526 - QUINT4-CAP/24DC/3.8/1KJ/PT
Bill of material
PHOENIX CONTACT 2320526
MANUID
Product number of the Manufacturer
2320526
DESCSHORT
Short Description
Capacity module
DESCLONG
Long Description
QUINT capacity module, with maintenance-free energy storage based on double-layer capacitor, DIN rail mounting, input: 24 V DC, output: 24 V DC / 3.8 A / 1 kJ
MANUTYPEDESC
Manufacturer Type Description
QUINT4-CAP/24DC/3.8/1KJ/PT
PREVIEW
Preview
AAO663
GTIN
4055626246925
AAW338
Manufacturer product designation
Capacity module
AAU734
Manufacturer product description
QUINT capacity module with maintenance-free double-layer capacitor-based energy storage for DIN rail mounting, input: 24 V DC, output: 24 V DC / 3.8 A / 1 kJ
AAU731
Manufacturer product family
QUINT capacity module
AAO057
Product type
QUINT4-CAP/24DC/3.8/1KJ/PT
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626246925
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85322900
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions