??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2298014 - EMG 22-B1-REL-G 24/TRN24-AND
Bill of material
PHOENIX CONTACT 2298014
MANUID
Product number of the Manufacturer
2298014
DESCSHORT
Short Description
Relay Module
DESCLONG
Long Description
Relay module, with miniature switching relay, with integrated n-p-n transistor control, for low control currents, contact (AgNi 90/10): Medium to large loads, two N/O contacts, nominal control voltage 24 V DC
MANUTYPEDESC
Manufacturer Type Description
EMG 22-B1-REL-G 24/TRN24-AND
INTNO
International product number
4017918483807
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
77
BAF016
width
22.500 mm
BAA020
height
75 mm
AAS574
Rated current [In] for the power loss specification
4 A
BAA303
Power loss, static, current-independent [Pls]
0.500 W
AAP798
Application standards
DIN EN 50178: 1998-04, DIN EN 50178: 1998-04
AAS575
Power loss per pole, current-dependent [PlIp]
0.500 W
BAB392
certificate/approval
EAC
AAF040
net weight
0.082 kg
BAB577
depth
100 mm
BAD831
Design of electrical connection
Screw connection
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
AAB960
min. rated control voltage Us with DC
19.200 V
AAC824
Nominal current
0.021 A
BAC050
Type of actuation
DC
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
2
AAP377
Number of changers
0
AAB377
Type of switch contact
Simple contact
BAD132
Complete device with socket base
Yes
BAG975
degree of protection
IP20
AAO663
GTIN
4017918483807
AAW338
Manufacturer product designation
Relay Module
AAU734
Manufacturer product description
Relay module, with miniature switching relay, with integrated n-p-n transistor control, for low control currents, contact (AgNi 90/10): Medium to large loads, two N/O contacts, nominal control voltage 24 V DC
AAO057
Product type
EMG 22-B1-REL-G 24/TRN24-AND
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85364190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
No preview available.

Embedded user actions