??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
2286 3 12'' Gate Valve
Bill of material
2286 3 12'' Gate Valve
ORDERNO
2286 3 12'' Gate Valve
COUNTRY_OF_MANUFACTURE
country of manufacture
INLET
inlet
3'' - 5'' F or 4'' - 5'' Storz
LENGTH
length
7 14'' (184 mm)
MATERIAL
material
Pyrolite
OUTLET
outlet
3'' - 5'' M or 4'' - 5'' Storz
STYLE
style
2286
TYPE
type
Gate
WEIGHT
weight
10 lbs (4.5 kg)
NAME
name
2286 3 12'' Gate Valve
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions