??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Allectra
Description
221-10AL700-35-K40
Bill of material
221-10AL700-35-K40
ORDERNO
221-10AL700-35-K40
BODY_MATERIAL
body material
Stainless Steel
COMPLIANCE
compliance
MS style plug
CONDUCTOR_MATERIAL
conductor material
Alumel
MAX_CURRENT
max current
10Amps max. per pin
NUMBER_OF_PINS
number of pins
35
SIZE_OR_DN
size or dn
DN40KF flange
TEMPERATURE_RANGE
temperature range
-100°C to 450°C (without socket)
VACUUM_LEAK_RATE
vacuum leak rate
HV 1x10-8 mbar ls
VACUUM_SEAL
vacuum seal
Ceramic
VOLTAGE_RATING
voltage rating
700 V DC
NAME
name
221-10AL700-35-K40
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions