??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Allectra
Description
220CONM12X4UHV
Bill of material
220CONM12X4UHV
ORDERNO
220CONM12X4UHV
BODY_MATERIAL
body material
SS, PEEK,Al, Au plated CuBe
COMPLIANCE
compliance
DIN EN61076-101
MAX_CURRENT
max current
3Amp
NUM_IN_PACK
num in pack
1
NUMBER_OF_PINS
number of pins
4
PIN_GENDER
pin gender
female
SIZE_OR_DN
size or dn
M12
TEMPERATURE_RANGE
temperature range
-200oC to 220oC
VACUUM_LEAK_RATE
vacuum leak rate
UHV 5x10-10 mbar ls
VOLTAGE_RATING
voltage rating
250V
NAME
name
220CONM12X4UHV
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions