??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
2194A4-28V
Bill of material
2194A4-28V
ORDERNO
2194A4-28V
BEZEL_FINISH
bezel finish
Polished Stainless Steel
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
MX (Mexico)
ECCN
eccn
EAR99
HARMONIZATION_CODE
harmonization code
8531.90.75.00
LAMP_TYPE
lamp type
Incandescent
LENS_SHAPE
lens shape
Round Flat Top Lens
LENS_TYPE
lens type
Translucent Lens
MOUNTING_HARDWARE_INCLUDED
mounting hardware included
Yes
MOUNTING_HOLE_DIMENSION
mounting hole dimension
Dia. 0.310
MSL_RATING
msl rating
OPERATION_SUPPLY_VOLTAGE
operation supply voltage
28V
PMI_COLOR
pmi color
White
PMI_HOUSING_FINISH
pmi housing finish
White Nylon
PMI_LENS_COLOR
pmi lens color
White
PMI_MOUNTING
pmi mounting
Front Panel Mounting
PMI_SHAPE
pmi shape
Round
PMI_TYPE
pmi type
Press Fit
PRODUCT_STATUS
product status
Sales Blocked SAP
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
TERMINALS
terminals
Wire Leads
VOLTAGE
voltage
28 Volts
WIRE_GAUGE
wire gauge
22 AWG
NAME
name
2194A4-28V
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions