??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Josam
Description
21500 Roof Drain - Large Sump
Bill of material
21500 Roof Drain - Large Sump
ORDERNO
21500 Roof Drain - Large Sump
VAR04_CSI
04 csi
22 40 00
VAR95_CSI
95 csi
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
COLOR_AVAILABILITY
color availability
Green
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Roof drain - cast iron
DESIGN_OPTION
design option
-1
EXTRACTION_HEIGHT
extraction height
1.250
FAMILY_NAME
family name
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Josam Company
MANUFACTURER_ADDRESS
manufacturer address
525 W. US Hwy 20, Michigan City, IN 46360
MANUFACTURER_FAX
manufacturer fax
800-627-0008
MANUFACTURER_PHONE
manufacturer phone
800-365-6726
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
800-365-6726
MASSUNIT
massunit
1
MATERIAL
material
Cast Iron
MODEL
model
21500
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PIPE_SIZE_DIAMETER
pipe size diameter
2
PIPE_SIZE_RADIUS
pipe size radius
1
PRODUCT_LINE
product line
Josam
PRODUCT_PAGE_URL
product page url
http://www.josam.com/catalog/line/R
PRODUCT_TYPE
product type
Large Sump
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SUBCATEGORY
subcategory
Roof Drain
SURFACE_FINISH
surface finish
Painted
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT
unit
URL
url
http://www.josam.com/p/large-sump-roof-overflow-drain/21500
VENT_CONNECTION
vent connection
0
VERSION
version
2012
WASTE_CONNECTION
waste connection
0
WEIGHT
weight
38
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
1
NAME
name
21500 Roof Drain - Large Sump
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions