??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Allectra
Description
210-D09-C40
Bill of material
210-D09-C40
ORDERNO
210-D09-C40
BODY_MATERIAL
body material
Stainless Steel 316L
COMPLIANCE
compliance
Sub-D, DIN 41652, MIL-C-24308
CONDUCTOR_DIAMETER
conductor diameter
1mm
CONDUCTOR_MATERIAL
conductor material
NiFe (Au plated)
MAX_CURRENT
max current
5A per pin
NUMBER_OF_PINS
number of pins
9
PIN_GENDER
pin gender
male
SIZE_OR_DN
size or dn
DN40CF (2 ¾” OD flange)
TEMPERATURE_RANGE
temperature range
-200°C to 230°C
VACUUM_LEAK_RATE
vacuum leak rate
UHV 5x10-10 mbar ls
VACUUM_SEAL
vacuum seal
Glass ceramic
VOLTAGE_RATING
voltage rating
500V DC
NAME
name
210-D09-C40
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions