??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
DELTA LINE
Description
20M
Bill of material
20M020D1U
ORDERNO
ABSOLUTE_ACCURACY_2_PH__ON__FULL_STEP_MODE
absolute accuracy 2 ph. on, full step mode
± 1.5%
AMBIENT_WORKING_TEMPERATURE_RANGE
ambient working temperature range
-20 to +70°C
BEARING_TYPE
bearing type
Sintered Bronze Sleeve
DETENT_TORQUE__MAX
detent torque, max
3.53mNm
DIAMETER
diameter
20mm
DIELECTRIC_WITHSTANDING_VOLTAGE
dielectric withstanding voltage
450 for 2 secondsVAC
HOLDING_TORQUE__MIN
holding torque, min
INDUCTANCE_PER_PHASE__TYP
inductance per phase, typ
INSULATION_RESISTANCE_AT_500_VDC
insulation resistance at 500 vdc
100MΩ
LEADWIRE
leadwire
AWG 28, UL 1429
MASS
mass
23.5g
MAXIMUM_COIL_TEMPERATURE
maximum coil temperature
130°C
OPERATING_VOLTAGE__VDC_
operating voltage (vdc)
RATED_CURRENT_PER_PHASE
rated current per phase
ROTOR_INERTIA
rotor inertia
0,41gcm²
STEP_ANGLE
step angle
18degree
STEPS_PER_REVOLUTION
steps per revolution
20
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions