??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
DELTA LINE
Description
20DAM-K
Bill of material
20DAM20D1U-K
ORDERNO
AMBIENT_WORKING_TEMPERATURE_RANGE
ambient working temperature range
-20 to +70°C
BEARING_TYPE
bearing type
Ball Bearing
DIAMETER
diameter
20mm
DIELECTRIC_WITHSTANDING_VOLTAGE
dielectric withstanding voltage
650 for 2 secondsVAC
INDUCTANCE_PER_PHASE__TYP
inductance per phase, typ
INSULATION_RESISTANCE_AT_500_VDC
insulation resistance at 500 vdc
20MΩ
LEADWIRE
leadwire
AWG 28, UL 1429
MASS
mass
25g
MAX__HOLDING_FORCE___0_0127_MM_STEP__RATED_CURRENT_
max. holding force @ 0,0127 mm step (rated current)
naN
MAX__HOLDING_FORCE___0_0254_MM_STEP__RATED_CURRENT_
max. holding force @ 0,0254 mm step (rated current)
MAX__HOLDING_FORCE___0_0508_MM_STEP__RATED_CURRENT_
max. holding force @ 0,0508 mm step (rated current)
MAX__HOLDING_FORCE___0_1016_MM_STEP__RATED_CURRENT_
max. holding force @ 0,1016 mm step (rated current)
MAX__TRAVEL
max. travel
15mm
MAXIMUM_COIL_TEMPERATURE
maximum coil temperature
130°C
MIN__HOLDING_FORCE___0_0127_MM_STEP__UN_ENERGISED_
min. holding force @ 0,0127 mm step (un-energised)
naN
MIN__HOLDING_FORCE___0_0254_MM_STEP__UN_ENERGISED_
min. holding force @ 0,0254 mm step (un-energised)
MIN__HOLDING_FORCE___0_0508_MM_STEP__UN_ENERGISED_
min. holding force @ 0,0508 mm step (un-energised)
MIN__HOLDING_FORCE___0_1016_MM_STEP__UN_ENERGISED_
min. holding force @ 0,1016 mm step (un-energised)
OPERATING_VOLTAGE__VDC_
operating voltage (vdc)
RATED_CURRENT_PER_PHASE__1_PHASE_ON
rated current per phase, 1 phase on
RESISTANCE_PER_PHASE
resistance per phase
STEP_ANGLE
step angle
15 ± 1degree
STEPS_PER_REVOLUTION
steps per revolution
24
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions