??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Arroyo Instruments
Description
207 Series LaserMounts
Bill of material
207-150B TEC LaserMount
ORDERNO
DATASHEET
datasheet
207 LaserMount Datasheet
DEVICE_MOUNTING_SCREWS
device mounting screws
LASER_DIODE
laser diode
DB-9, male
LASER_PACKAGE_SUPPORTED
laser package supported
Standard Butterfly, AlfaLight AM6, JDSU L3, JDSU L4, Lumics LU09, Scheaumann SP940, Star LED’sCustom configurations available
MANUAL
manual
207 LaserMount User’s Manual
MODEL
model
207 LaserMount CAD Model
MOUNT_TEC
mount tec
DB-15, male
MOUNTING_HOLES
mounting holes
¼-20 through-hole, 3” on center (x2)
SIZE__H_X_W_X_D___IN_MM__
size (h x w x d) [in(mm)]
2.44(62) x 3.50(89) x 5.00(127)
THERMAL_CAPACITY
thermal capacity
12WAt 0°C delta from ambient, 25°C ambient temperature
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions