??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 42
HELP_VARIABLE
Company
Buerkert
Description
2036-2 Seats-DIN - Robolux Multiway Multiport Diaphragm Valve, Pneumatically operated, 2 seat, DIN
Bill of material
2036-RV703C2S-SD44 9 - - - -
GROESSE
SIZE
BAUART
Construction type
NORM
Port Standard
D
Port Dimension DxS / CxDxS
LTA
Port connection
TYP1
Typ Steuerkopf/Rückmelder oben
VARIANTE1
Ausführung Steuerkopf/Rückmelder
TYP2
Typ Steuerkopf/Rückmelder unten
VARIANTE2
Ausführung Steuerkopf/Rückmelder
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions