??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ESCOFET
Description
2014 Urban Furniture Seat And Benches Escofet Nomo Series
Bill of material
2014 Urban Furniture Seat And Benches Escofet Nomo Series - 2014_urban_furniture_seat_and_benches_escofet_nomo_series_benche_nomo
VARIANTNAME
VARWEIGHTKG
Weight (Kg)
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Fitted chairs, seats and benches
VARUNICLASS20CODE
Uniclass 2.0 Code
40-30-29
VARUNSPSCDESCRIPTION
UNSPSC Description
Benches
VARUNSPSCCODE
UNSPSC Code
56112109
VAROMNICLASSDESCRIPTION
Omniclass Description
Benches
VAROMNICLASSCODE
Omniclass Code
23.40.20.14.14.21
VARMASTERFORMATNUMBER
Masterformat Number
12 67 00
VARMASTERFORMATNAME
Masterformat Name
Pews and Benches
VARWIDTH
Width
550 mm
VARTOTALHEIGHT
Total Height
800 mm
VARSEATHEIGHT
Seat Height
450 mm
VARLENGTH
Length
mm
VARBACKLENGTH
Back Length
mm
VARWARRANTY
Warranty
3 years
VARTECHNICALINFORMATION
Technical Information
http://www.escofet.com/pages/registro/registro.aspx
VARSERIE
Serie
Benches and Seats
VARPRODUCTURL
Product URL
http://www.escofet.com/pages/productos/ficha_productos.aspx?IdP=17&FA=
VARPRODUCTSERVICELIFE
Product Service Life
-
VARPRODUCTCONTACTNUMBER
Product Contact Number
+34 93 773 71 50
VARPRODUCTCONTACTEMAIL
Product Contact Email
epericas@escofet.com
VARPRODUCTCONTACT
Product Contact
Enric Pericas
VARMODEL
Model
NOMO
VARINFORMATIONEXPIRYDATE
Information Expiry Date
01/01/2017
VARGENERALDIMENTIONS
General Dimentions
VARCONTENTREVISIONDATE
Content Revision Date
16/11/2015
VARMANUFACTURER
Manufacturer
ESCOFET 1886 S.A.
VARDESCRIPTION
Description
VARSEATNOMO
Seat NOMO
VARBENCHENOMO300
Benche NOMO 300
VARBENCHENOMO
Benche NOMO
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions