??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CHERUBINI
Description
2014 En Multifuncional Remote Control Cherubini Skipper lcd
Bill of material
2014 En Multifuncional Remote Control Cherubini Skipper lcd - 2014_en_multifuncional_remote_control_cherubini_skipper_lcd_multifuncional_remote_control_skipper_lcd
VARIANTNAME
VARTECHNICALFEATURESOPERATINGTEMPERATURE
Technical Features - Operating temperature
-10 ºC +50ºC
VARTECHNICALFEATURESIRRADIATEDRFPOWERERP
Technical Features - Irradiated RF power (ERP)
2 mW
VARTECHNICALFEATURESWEIGHT
Technical Features - Weight
100 g
VARTECHNICALFEATURESDISPLAY
Technical Features - Display
LCD graphic display RGB 1,8
VARTECHNICALFEATURESMODULATION
Technical Features - Modulation
AM/ASK
VARTECHNICALFEATURESTRANSMISSIONFREQUENCY
Technical Features - Transmission frequency
433.92 MHz
VARTECHNICALFEATURESTYPEOFBATTERY
Technical Features - Type of battery
2 x LR03 (AAA)
VARTECHNICALFEATURESNUMBEROFCHANNELS
Technical Features - Number of channels
50
VARTECHNICALFEATURESDIMENSIONSMM
Technical Features - Dimensions (mm)
140mm x 45mm x 25mm
VARTECHNICALFEATURESCONSUMPTIONDURINGOPERATION
Technical Features - Consumption during operation
90 mA
VARTECHNICALFEATURESCONSUMPTIONINTHESTANDBYMODE
Technical Features - Consumption in the stand-by mode
30 uA
VARTECHNICALFEATURESDECODERSYSTEM
Technical Features - Decoder system
ROLLING CODE
VARTECHNICALFEATURESCONTROLDEVICETYPE
Technical Features - Control device type
Joystick type
VARTECHNICALFEATURESPOWERSUPPLY
Technical Features - Power supply
2.4V - 3V DC
VARTECHNICALFEATURESOPERATINGRANGEINOPENSPACES
Technical Features - Operating range in open spaces
100 - 150 m
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Remote controllers
VARUNICLASS20CODE
Uniclass 2.0 Code
75-50-53-71
VARUNSPSCDESCRIPTION
UNSPSC Description
Remote control
VARUNSPSCCODE
UNSPSC Code
52161525
VAROMNICLASSDESCRIPTION
Omniclass Description
Building Environmental Controls
VAROMNICLASSCODE
Omniclass Code
23-27 15 19
VARMASTERFORMATDESCRIPTION
Masterformat Description
Integrated Automation Remote Control Panels
VARMASTERFORMATCODE
Masterformat Code
25 14 13
VARLONG
Long
140 mm
VARWIDTH
Width
45 mm
VARHIGH
High
25 mm
VARPRODUCTURL
Product URL
http://www.cherubini.es/estores/mandos-distancia/skipper-lcd_40.html
VARPRODUCTCONTACTNUMBER
Product Contact Number
+34 966 967 504
VARSERIES
Series
Skipper LCD
VARMODEL
Model
VARTECHNICALINFORMATION
Technical Information
http://www.cherubini.es/docs/product/EMISOR%20SKIPPER%20LCD_188.pdf
VARCONTENTREVISIONDATE
Content Revision Date
22/06/2015
VARINFORMATIONEXPIRYDATE
Information Expiry Date
01/01/2016
VARMANUFACTURER
Manufacturer
Cherubini Iberia. S.L.
VARPRODUCTCONTACTEMAIL
Product Contact Email
info@cherubini.es
VARDESCRIPTION
Description
Skipper LCD is a multifunction remote control with a 1,8 colour LCD display. Symbols together with the colour LCD display make handlingof the remote control very intuitive for the user, with all available information clearly displayed. It supports the control of up to 50 devices and the creation of 10 scenarios and 16 groups.
VARREFERENCECODE
Reference Code
VARPRODUCTCONTACT
Product Contact
Technical Departament
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions