??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ZENNIO
Description
2014 En Capacitive Touch Panel Zennio Z41 Pro 1
Bill of material
2014_en_capacitive_touch_panel_zennio_z41_pro_1_zp41pro
VARIANTNAME
ZP41PRO
VARTECHNICALCHARACTERISTICSPCBCTIINDEX
Technical Characteristics - PCB CTI Index
175
VARTECHNICALCHARACTERISTICSOPERATIONTYPE
Technical Characteristics - Operation type
Continuous operation
VARTECHNICALCHARACTERISTICSDEVICEACTIONTYPE
Technical Characteristics - Device action type
Type 1
VARTECHNICALCHARACTERISTICSTHERMOSTATS
Technical Characteristics - Thermostats
2 independent thermostats.
VARTECHNICALCHARACTERISTICSINTERNALTEMPERATURESENSORMEASURINGRANGE
Technical Characteristics - Internal Temperature Sensor - Measuring range
-10 to 50ºC
VARTECHNICALCHARACTERISTICSINTERNALTEMPERATURESENSORSENSORPRECISION25C
Technical Characteristics - Internal Temperature Sensor - Sensor precision @25ºC
1 %
VARTECHNICALCHARACTERISTICSINTERNALTEMPERATURESENSORRESOLUTION
Technical Characteristics - Internal Temperature Sensor - Resolution
0.1ºC
VARTECHNICALCHARACTERISTICSRESPONSETOEXTERNALPOWERSUPPLYFAILURERECOVERY
Technical Characteristics - Response to external power supply failure recovery
Current data recovery
VARTECHNICALCHARACTERISTICSRESPONSETOBUSVOLTAGEFAILURE
Technical Characteristics - Response to bus voltage failure
Complete data saving. Initialization screen.
VARTECHNICALCHARACTERISTICSRESPONSETOEXTERNALPOWERSUPPLYFAILURE
Technical Characteristics - Response to external power supply failure
Complete data saving. Display is switched off
VARTECHNICALCHARACTERISTICSRESPONSETOBUSFAILURERECOVERY
Technical Characteristics - Response to bus failure recovery
Before failure data recovery
VARTECHNICALCHARACTERISTICSINTERNALCLOCKRESOLUTION
Technical Characteristics - Internal Clock - Resolution
1 minute in display/ 1 second in KNX bus
VARTECHNICALCHARACTERISTICSINTERNALCLOCKRESPONSETOPOWERRECOVERY
Technical Characteristics - Internal Clock - Response to power recovery
The internal error shows current time
VARTECHNICALCHARACTERISTICSINTERNALCLOCKRESPONSETOPOWERFAILUREBUSOREXTERNALPOWERSUPPLY
Technical Characteristics - Internal Clock - Response to power failure (bus or external power supply)
It does not affect to internal clock
VARTECHNICALCHARACTERISTICSINTERNALCLOCKDATATIMESET
Technical Characteristics - Internal Clock - Data/time Set
Manual (set from screen) or auto (through KNX Clock telegrams in bus)
VARTECHNICALCHARACTERISTICSINTERNALCLOCKPRECISION
Technical Characteristics - Internal Clock - Precision
30 ppm
VARTECHNICALCHARACTERISTICSSCREENSTOCONTROL
Technical Characteristics - Screens to control
Additional screens to control: Configuration, Tools.
VARTECHNICALCHARACTERISTICSTEMPERATURESENSOR
Technical Characteristics - Temperature Sensor
Built-in temperature sensor.
VARTECHNICALCHARACTERISTICSCLOCK
Technical Characteristics - Clock
Real Time Clock (RTC) with watch battery.
VARTECHNICALCHARACTERISTICSKNXBCUINTEGRATED
Technical Characteristics - KNX BCU integrated.
KNX BCU integrated.
VARTECHNICALCHARACTERISTICSWEIGHT
Technical Characteristics - Weight
190 gr. Without metallic piece / 230 gr. With metallic piece
VARTECHNICALCHARACTERISTICSELECTRICALSOLICITATIONSPERIOD
Technical Characteristics - Electrical solicitations period
Long
VARTECHNICALCHARACTERISTICSNOFAUTOMATICCYCLESPERAUTOACTION
Technical Characteristics - Nº of Automatic cycles per auto action
100
VARTECHNICALCHARACTERISTICSENCLOSUREMATERIAL
Technical Characteristics - Enclosure material
PC+ABS FR V0 halogen free
VARTECHNICALCHARACTERISTICSFUNCTIONINDICATOR
Technical Characteristics - Function indicator
Several on display as programmed
VARTECHNICALCHARACTERISTICSAMBIENTHUMIDITYRELATIVE
Technical Characteristics - Ambient humidity (relative)
30 to 85% RH (no condensation)
VARTECHNICALCHARACTERISTICSSTORAGEHUMIDITYRELATIVE
Technical Characteristics - Storage humidity (relative)
30 to 85% RH (no condensation)
VARTECHNICALCHARACTERISTICSTYPEOFPROTECTION
Technical Characteristics - Type of Protection
IP20, clean environment
VARTECHNICALCHARACTERISTICSCONNECTIONS
Technical Characteristics - Connections
Ethernet RJ45 4 poles/USB
VARTECHNICALCHARACTERISTICSUSBCONNECTOR
Technical Characteristics - USB Connector
Mini USB Type A connector. Version 2.0. Use this port only for firmware updates. Consult the Manual for Firmware Update at www.zennio.com. Do not connect to PC, hard drives or other devices with consumption higher than 150 mA.
VARTECHNICALCHARACTERISTICSSAFETYCLASS
Technical Characteristics - Safety class
III
VARTECHNICALCHARACTERISTICSCOMPLEMENTARYCHARACTERISTICS
Technical Characteristics - Complementary characteristics
Class B
VARTECHNICALCHARACTERISTICSMAGNETICFIT
Technical Characteristics - Magnetic fit
Magnetic fit
VARTECHNICALCHARACTERISTICSDATASAVING
Technical Characteristics - Data Saving
Complete Data Saving in case of Power Failure.
VARTECHNICALCHARACTERISTICSDIRECTIVES
Technical Characteristics - Directives
CE directives compliance.
VARTECHNICALCHARACTERISTICSTYPEOFDEVICE
Technical Characteristics - Type of Device
Electric Operation Control device
VARTECHNICALCHARACTERISTICSEXTERNALPOWERSUPPLYCONNECTION
Technical Characteristics - External power supply connection
Cable screw terminal and matching socket
VARTECHNICALCHARACTERISTICSKNXSUPPLY29VDCSELV
Technical Characteristics - KNX Supply - 29V DC SELV
29V DC SELV
VARTECHNICALCHARACTERISTICSKNXSUPPLY2131VDC
Technical Characteristics - KNX Supply - 21…31V DC
21…31V DC
VARTECHNICALCHARACTERISTICSDISPLAY
Technical Characteristics - Display
LCD display of 16 million colors.
VARTECHNICALCHARACTERISTICSCONFIGURABLEPAGES
Technical Characteristics - Configurable Pages
Hasta 6 páginas de libre configuración.
VARTECHNICALCHARACTERISTICSKNXSUPPLYPOWERCONSUMPTION
Technical Characteristics - KNX Supply - Power consumption
10 mA
VARTECHNICALCHARACTERISTICSKNXSUPPLYBUSCONNECTION
Technical Characteristics - KNX Supply - Bus connection
Typical bus connector TP1, 0,50 mm² section
VARTECHNICALCHARACTERISTICSOPERATINGTEMPERATURE
Technical Characteristics - Operating Temperature
0º C to +45º C
VARTECHNICALCHARACTERISTICSPANEL
Technical Characteristics - Panel
4.1 capacitive color touch panel.
VARTECHNICALCHARACTERISTICSSTORAGETEMPERATURE
Technical Characteristics - Storage Temperature
-20º C to +60º C
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Controllers and control panels
VARUNICLASS20CODE
Uniclass 2.0 Code
75-75-18
VARUNSPSCDESCRIPTION
UNSPSC Description
Remote control
VARUNSPSCCODE
UNSPSC Code
52161525
VAROMNICLASSDESCRIPTION
Omniclass Description
Building Environmental Controls
VAROMNICLASSCODE
Omniclass Code
23.27 15 19
VARMASTERFORMATDESCRIPTION
Masterformat Description
Integrated Automation Remote Control Panels
VARMASTERFORMATCODE
Masterformat Code
25 14 13
VARDEFAULTELEVATION
Default Elevation
1219.2 mm
VARPRODUCTURL
Product URL
http://zennio.com/products/touch-panels-room-controllers/inzennio-z41
VARURL
URL
http://zennio.com/
VARPRODUCTCONTACTNUMBER
Product Contact Number
+34 916 507 031
VARMODEL
Model
Z41PRO
VARMANUFACTURER
Manufacturer
Zennio Spain S.L.
VARTECHNICALINFORMATION
Technical Information
http://zennio.com/download/datasheet_z41_en
VARCONTENTREVISIONDATE
Content Revision Date
23/07/2015
VARINFORMATIONEXPIRYDATE
Information Expiry Date
01/01/2016
VARPRODUCTCONTACTEMAIL
Product Contact Email
info@zenniospain.com
VARDESCRIPTION
Description
The InZennio Z41 is a capacitive touch panel which represents an advancement in Digital Home control. Minimalist aesthetics, dominated by simple forms, lead to a timeless design that facilitates integration within working and living environments. Its 4.1” color display in portrait (3:4) makes your management and enjoyment easier, enabling distributed communication within the intelligent home. Z41 includes an internal clock with battery and USB port for program updates. IP connection is included.
VARPRODUCTCONTACT
Product Contact
Technical Departament
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions