??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CENTROALUM
Description
2014 Double Casement Window Centroalum Renova 70
Bill of material
2014 Double Casement Window Centroalum Renova 70 - 2014_double_casement_window_centroalum_renova_70_1230x1480
VARIANTNAME
VARTHERMALTRANSMITTANCECENTRALMULLIONUHM
Thermal transmittance central mullion (Uh/m)
2,3 (W/m·K)
VARTHERMALTRANSMITTANCEFRAMELEAFUHM
Thermal transmittance Frame/Leaf (Uh/m)
2,4 (W/m·K)
VARWINDRESISTANCEASUNEEN122112000
Wind resistance as UNE-EN 12211-2000
Class C5
VARWINDPERMEABILITYASUNEEN10262000
Wind permeability as UNE-EN 1026-2000
Class 4
VARWATERTIGHTNESSASUNEEN10272000
Watertightness as UNE-EN 1027-2000
Class 9A
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Door and window systems
VARUNICLASS20CODE
Uniclass 2.0 Code
25-30
VARUNSPSCDESCRIPTION
UNSPSC Description
30171600
VARUNSPSCCODE
UNSPSC Code
Windows
VAROMNICLASSDESCRIPTION
Omniclass Description
Casment Window
VAROMNICLASSCODE
Omniclass Code
23.30.20.17.21.14
VARMASTERFORMATNUMBER
Masterformat Number
08 51 13
VARMASTERFORMATNAME
Masterformat Name
Aluminium Windows
VARFRAMESECTIONMM
Frame section (mm)
70 mm
VARLEAFSECTIONMM
Leaf section (mm)
68 mm shared leaf
VARTHERMALBREAKMM
Thermal break (mm)
28 / 37 mm
VARPROFILESSECTIONFRAME
PROFILES SECTION - Frame
79.1136
VARPROFILESSECTIONGLASSSPACER
PROFILES SECTION - Glass spacer
GO579000
VARPROFILESSECTIONLEAF
PROFILES SECTION - Leaf
79.2146
VARMAXIMUMGLASSSHAFTMM
Maximum glass shaft (mm)
28 mm
VARWALLCLOSURE
Wall Closure
0
VARHARDWAREHEIGHT
Hardware Height
mm
VARLINEPROJECTION
Line projection
mm
VARINSIDEOFFSETREAL
Inside Offset Real
70.02 mm
VARINSIDEOFFSET
Inside Offset
0 mm
VARGLASSHEIGHT
Glass Height
mm
VARLEAFHEIGHT
Leaf Height
mm
VARHEIGHT
Height
mm
VARWIDTH
Width
mm
VARPRODUCTURL
Product URL
http://www.centroalum.com/es/ProductDetail/22/22/
VARURL
URL
http://www.centroalum.com
VARCONTACTTELEPHONENUMBER
Contact Telephone number
+34 93 712 29 11
VARSYSTEMNAME
System name
Renova PR RPT 70 HO canal 16
VARMODEL
Model
Renova 70
VARCONTENTREVISIONDATE
Content Revision Date
13/04/2015
VAREXPIRATIONDATE
Expiration Date
01/01/2016
VARMANUFACTURER
Manufacturer
CENTROALUM
VARDESCRIPTION
Description
VARSILLHEIGHT
Sill Height
mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions