??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
VITROCSA
Description
2014 Bi Sliding 2l Invisible Frame VitrocsaTH
Bill of material
2014_bi_sliding_2l_invisible_frame_vitrocsa_th_3000x2200
VARIANTNAME
VARWINDRESISTANCEEN12211EN12210
Wind resistance (EN 12211 - EN 12210)
Class B5
VARRESISTANCETOAVERTICALLOADEN14608EN13115
Resistance to a vertical load (EN 14608 - EN 13115)
Class 3 (600 N)
VARREPEATEDOPENINGCLOSINGEN1191EN12400
Repeated opening/closing (EN 1191 - EN 12400)
Class 3 (20.000 ciclos)
VARAIRPERMEABILITYEN1026EN12207
Air permeability (EN 1026 - EN 12207)
Class 3
VARWATERPERMEABILITYEN1027EN12208
Water permeability (EN 1027 - EN 12208)
Class 8A
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Door frames and leaves
VARUNICLASS20CODE
Uniclass 2.0 Code
30-59-23
VARUNSPSCDESCRIPTION
UNSPSC Description
Doors
VARUNSPSCCODE
UNSPSC Code
30171500
VAROMNICLASSDESCRIPTION
Omniclass Description
Sliding Doors
VAROMNICLASSCODE
Omniclass Code
23.30.10.17.11
VARMASTERFORMATNUMBER
Masterformat Number
08 16 73
VARMASTERFORMATNAME
Masterformat Name
Sliding Composite Doors
VARFUNCTION
Function
VARFRAMEWIDTH
Frame Width
140 mm
VARREALWIDTH
Real Width
mm
VARLEAVESWIDTH
Leaves Width
mm
VARREALHEIGHT
Real Height
2200 mm
VARHEIGHT
Height
2200 mm
VARWIDTH
Width
mm
VARURL
URL
www.vitrocsa.ch
VARTECHNICALINFORMATION
Technical Information
http://www.vitrocsa.ch/sites/default/files/Th%2BENG.pdf
VARSERIE
Serie
TH+
VARPRODUCTURL
Product URL
http://vitrocsa.ch/invisible-frame
VARPRODUCTCONTACTNUMBER
Product Contact Number
+34 972 26 07 17
VARPRODUCTCONTACTEMAIL
Product Contact Email
marlene@vitrocsaspain.com
VARPRODUCTCONTACT
Product Contact
Marlène de Arcos
VARMODEL
Model
Sliding Invisible Frame
VARINFORMATIONEXPIRYDATE
Information Expiry Date
01/01/2016
VARMANUFACTURER
Manufacturer
VITROCSA by Plantalech
VARCONTENTREVISIONDATE
Content Revision Date
06/05/2015
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions