??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
CESUR
Description
2013 Ventana Cesur Softline 70 1
Bill of material
2013 Ventana Cesur Softline 70 1 - 2013_ventana_cesur_softline_70_1_1372_x_0610mm
VARIANTNAME
VAROPERATION
Operation
Externa
VARDISTANCIADEMURO
Distancia de Muro
0.025 m
VARCONSTRUCTIONTYPE
Construction Type
Aluminio
VARALTURADEVENTANA
Altura de Ventana
0.915 m
VARWALLCLOSURE
Wall Closure
0
VARPERFIL
Perfil
0.06 m
VARHEIGHT
Height
m
VARGROSORVIDRIO
Grosor Vidrio
0.0127 m
VARMARCOINTERIOREXTENSION
Marco Interior Extension
0.05 m
VARMARCOEXTERIOREXTENSION
Marco Exterior Extension
0.025 m
VARMARCOINTERIOR
Marco Interior
0.015 m
VARMARCOEXTERIOR
Marco Exterior
0.03 m
VARWIDTH
Width
m
VARGROSORPERFIL
Grosor Perfil
0.05 m
VARREVISIN
Revisión
27/12/2012
VARMONEDA
Moneda
Euro
VARMODEL
Model
Genérico
VARMANUFACTURER
Manufacturer
Genérico
VARDESCRIPTION
Description
Ventana Corredera Horizontal
VARASSEMBLYCODE
Assembly Code
B2020110
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions