??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
REYNAERS
Description
2013 Ventana Abatible Reynaers Batiente CS77 Aluminio
Bill of material
2013_ventana_abatible_reynaers_batiente_cs77_aluminio_600_x_1200_mm
VARIANTNAME
600 x 1200 mm
VARVISUALLIGHTTRANSMITTANCE
Visual Light Transmittance
0.81
VARTHERMALRESISTANCER
Thermal Resistance (R)
0.3196
VARSOLARHEATGAINCOEFFICIENT
Solar Heat Gain Coefficient
0.76
VARHEATTRANSFERCOEFFICIENTU
Heat Transfer Coefficient (U)
3.1292
VARANALYTICCONSTRUCTION
Analytic Construction
Double glazing - domestic
VARRESISTENCIAALVIENTO
Resistencia al Viento
A
VARRESISTENCIAALROBO
Resistencia al Robo
WK 1
VARPERMEABILIDADALAIRE
Permeabilidad al Aire
1
VARESTANQUIEDADALAGUA
Estanquiedad al Agua
1A
VARAISLAMIENTOTRMICOWM2K
Aislamiento Térmico (W/m2K)
1.9
VARAISLAMIENTOACSTICODBA
Aislamiento Acústico (dBA)
36
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Windows
VARUNICLASS20CODE
Uniclass 2.0 Code
G321
VARUNSPCDESCRIPTION
UNSPC Description
Casement Windows
VARUNSPCCODE
UNSPC Code
30171606
VARIFCCLASSIFICATION
IFC Classification
Window
VAROPERATION
Operation
Casement
VARFINISH
Finish
Anodizado
VARVISIBLEOPENINGSIMBOLOGY
Visible Opening Simbology
1
VAROFFSET
Offset
0 mm
VARINSET
Inset
0 mm
VARWALLCLOSURE
Wall Closure
0
VARTOTALPROFILEEXTRUSIONLENGTH
Total Profile Extrusion Length
3600 mm
VARPLACEMENTHEIGHT
Placement Height
800 mm
VARGLASSPANELTHICKNESS
Glass Panel Thickness
24 mm
VARFRAMEHEIGHT
Frame Height
86 mm
VARROUGHWIDTH
Rough Width
612 mm
VARROUGHHEIGHT
Rough Height
1212 mm
VARGLASSPANELOFFSET
Glass Panel Offset
19 mm
VARHEIGHT
Height
1200 mm
VARTHICKNESS
Thickness
68 mm
VAREXTERIORTOPANELOFFSET
Exterior to Panel Offset
8 mm
VARWIDTH
Width
600 mm
VARWEIGHT
Weight
0
VARWARRANTYURL
Warranty URL
http://reynaers.es/sites/default/files/public/downloads/reynaers_system_guarantee_2013_eng_.pdf
VARURL
URL
http://www.reynaers.com
VARTECHNICALINFORMATION
Technical Information
http://www2.reynaers.com/SharePointApps/Arch_cat/EN/layer/images/windoo-CS77-drasec-ENG.pdf
VARTELFONODECONTACTO
Teléfono de Contacto
+32 (0) 15 30 85 00
VARSERIES
Series
Concept System
VARPRODUCTURL
Product URL
http://reynaers.es/es-ES/products/cs-77-0
VARPRODUCTCONTACTEMAIL
Product Contact Email
info@reynaers.com
VARINFORMATIONEXPIRYDATE
Information Expiry Date
01/01/2015
VARMODEL
Model
CS 77
VARMANUFACTURER
Manufacturer
Reynaers Aluminum N.V./S.A.
VARDESCRIPTION
Description
Ventana Funcional
VARCONTENTREVISIONDATE
Content Revision Date
19/02/2015
VARASSEMBLYCODE
Assembly Code
B2020110
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions