??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CAPDELL
Description
2013 Silla Ics Capdell
Bill of material
2013 Silla Ics Capdell - 2013_silla_ics_capdell
VARUNICLASS20CDIGO
Uniclass 2.0 Código
PR-40-50-12-57
VARUNSPCCDIGO
UNSPC Código
56-10-15-04
VAROMNICLASSTTULO
Omniclass Título
Chairs
VAROMNICLASSCDIGO
Omniclass Código
23.40.20.14.14.11
VARLONGITUD
Longitud
650 mm
VARALTURAESTRUCTURA
Altura Estructura
200 mm
VARALTURABASE
Altura Base
410 mm
VARANCHURA
Anchura
770 mm
VARALTURA
Altura
720 mm
VARURL
URL
http://www.capdell.com/producto.php?series&p=20121011132206&st=
VARTELFONODECONTACTO
Teléfono de Contacto
+34 961 502 950
VARPESOKG
Peso (kg)
0
VARMONEDA
Moneda
Euro
VARMODEL
Model
Ics 507CRU
VARINFORMACINTCNICA
Información Técnica
http://www.capdell.com/producto.php?series&p=20121011132206&st=
VARFECHAREVISINDECONTENIDO
Fecha Revisión de Contenido
14/03/2014
VARMANUFACTURER
Manufacturer
Capdell ®
VAREMAILDECONTACTO
Email de Contacto
info@capdell.com
VARCOLECCIN
Colección
Ics
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions