??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sharp NEC Display
Description
20000-Lumen Professional Installation Projector
Bill of material
20000-Lumen Professional Installation Projector
ORDERNO
20000-Lumen Professional Installation Projector
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
CONNECTIVITY___EXTERNAL_CONTROL__IMS__1
connectivity- external control (ims) 1
CONNECTIVITY___EXTERNAL_CONTROL__IMS__2
connectivity- external control (ims) 2
CONNECTIVITY___INPUT_TERMINALS__IMS_
connectivity- input terminals (ims)
CONNECTIVITY___OUTPUT_TERMINALS__IMS_
connectivity- output terminals (ims)
CONTRAST_RATIO
contrast ratio
COOLING_METHOD___PROJECTOR
cooling method- projector
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DMD_SPECIFICATIONS
dmd specifications
ENVIRONMENTAL___HUMIDITY
environmental - humidity
ENVIRONMENTAL___OPERATING_TEMPERATURE
environmental - operating temperature
ENVIRONMENTAL___STORAGE
environmental - storage
EXTERNAL_DIMENSIONS__W_X_D_X_H__MM
external dimensions (w x d x h) mm
F_NUMBER__F_NUMBERC___L2K_30ZM
f-number, f-numberc- l2k-30zm
F_NUMBER__F_NUMBERC___NC_50LS12Z
f-number, f-numberc- nc-50ls12z
F_NUMBER__F_NUMBERC___NC_50LS14Z
f-number, f-numberc- nc-50ls14z
F_NUMBER__F_NUMBERC___NC_50LS16Z
f-number, f-numberc- nc-50ls16z
F_NUMBER__F_NUMBERC___NC_50LS18Z
f-number, f-numberc- nc-50ls18z
F_NUMBER__F_NUMBERC___NC_50LS21Z
f-number, f-numberc- nc-50ls21z
FAMILY_NAME
family name
FAN_NOISE
fan noise
HOST
host
0
INPUT_CURRENT
input current
KEYNOTE
keynote
LENS_SHIFT
lens shift
LENS_ZOOM_FOCUS
lens zoom/focus
LIGHT_SOURCE
light source
MANUFACTURER
manufacturer
NEC
MASSUNIT
massunit
1
MODEL
model
NP-PX2000UL+NP46ZL
OMNICLASS_NUMBER
omniclass number
23.80.30.11.17
OMNICLASS_TITLE
omniclass title
Distribution Boards and Control Panels
OPTICAL
optical
PART_TYPE
part type
0
POWER_CONSUMPTION
power consumption
POWER_REQUIREMENTS
power requirements
PROJECTION_METHOD
projection method
RESOLUTION
resolution
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUPPORTED_SCREEN_SIZE__MAX_
supported screen size (max)
THROW_RATIO___L2K_30ZM
throw ratio- l2k-30zm
THROW_RATIO___NC_50LS12Z
throw ratio- nc-50ls12z
THROW_RATIO___NC_50LS14Z
throw ratio- nc-50ls14z
THROW_RATIO___NC_50LS16Z
throw ratio- nc-50ls16z
THROW_RATIO___NC_50LS18Z
throw ratio- nc-50ls18z
THROW_RATIO___NC_50LS21Z
throw ratio- nc-50ls21z
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.necdisplay.com
WEIGHT
weight
WORK_PLANE_BASED
work plane-based
0
NAME
name
20000-Lumen Professional Installation Projector
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions