??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Exo-Space
Description
1U Base CubeSat Assembly
Bill of material
1U Base CubeSat Assembly
ORDERNO
1U Base CubeSat Assembly
DIMENSIONS
dimensions
100mm x 100mm x 113.5 mm
TOTAL_MASS
total mass
229 grams
NAME
name
1U Base CubeSat Assembly
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions