??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Ingersoll Cutting Tool
Description
1A7H Button Face Mill_1
Bill of material
3032520
ORDERNO
BORE_DIA_
bore dia.
COOLANT
coolant
CUTTING_DIA_
cutting dia.
CUTTING_DIA__MAX_
cutting dia. max.
DEPTH_OF_CUT_MAX_
depth of cut max.
6.00 mm
EFF__TEETH
eff. teeth
KEYWAY
keyway
OVERALL_LENGTH
overall length
PROFILE_RADIUS
profile radius
6.00 mm
RAMP_ANGLE_MAX_
ramp angle max.
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions